obsolete

QZ1B2C3BN30P1J

Vertical Power Outlet Unit

Vertical power strip 60 A, 200V, 24 IEC C-13 and 6 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, three 20 A double pole magnetic breaker on-off switch with integral switch guard, and 3 meter power cord with IEC 60309 - 2 pole/3 wire, 60A, pin in sleeve connector. PSE, UL and c-UL Listed. For Japan Only. Dimensions: 66.3"H x 2.0"W x 2.0"D Breaker Doghouse add 1.44" (87.4) to overall depth (1683mm x 51mm x 51mm)

Specifications

CE Compliant

No

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

200V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Watertight

Output Voltage

200V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Cable Length

3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362119

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (24) C-13 and (6) C-19 Power Outlet Unit - QZ1B2C3BN30P1J

US English

Related Products