QZ1B2G6BN24R1J

Vertical Power Outlet Unit

Vertical power strip 60 A, 200V, Delta, 18 IEC C-13 and 6 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, six 20 A double pole magnetic breaker on-off switch with integral switch guard, and 3 meter power cord with IEC 60309 - 3P/4W pin in sleeve connector, splashproof connector . PSE, UL and c-UL Listed. For Japan Only. Dimensions: 66.3"H x 2.3"W x 3.5"D (1683mm x 58mm x 89mm)

Specifications

CE Compliant

NA

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

200V - Three Phase Delta

Plug Type

IEC 60309 - 9H 3P+E Blue Splashproof

Output Voltage

200V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

24

Depth (In.)

3.44

Depth (mm)

87.4

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.25

Width (mm)

57.2

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Cable Length

3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362115

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9585

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (18) C-13 & (6) C-19 Networked Power Outlet Unit - QZ1B2G6BN24R1J

US English

Related Products