QZ1B2T3BN3631

Vertical Power Outlet Unit

Vertical power strip 35 A, 208V, Delta, 30 IEC C-13 and 6 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, three 20 A double pole magnetic breaker on-off switch with integral switch guard, and 10' power cord with California Style 50 Amp, Twistlock Plug. UL and c-UL Listed. Dimensions: 66.3"H x 2.0"W x 2.0"D Breaker Doghouse add 1.44" (87.4) to overall depth (1683mm x 51mm x 51mm)

Specifications

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

35A

Input Voltage

208V - Three Phase Delta

Plug Type

CS-8365C

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

36

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339777

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (30) C-13 & (6) C-19 Networked Power Outlet Unit - QZ1B2T3BN3631

US English

Manuals

PViQ Networked POU User Manual - MN023

US English

Related Products