obsolete

QZ1D1Q6BM30AB1

Vertical Power Outlet Unit

Vertical 30 AMP, 3 Phase WYE 230/400 Networked Circuit Phase (X,Y, Z) Monitoring with Local Digital Monitor.

Specifications

CE Compliant

Yes

UL Listed

Yes

Rack PDU Type

Monitored

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

230V - Three Phase WYE

Plug Type

NEMA L22-30P

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644

No. of Rack Spaces

0

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369425

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products