obsolete

QZ1D2B2BM08W1

Vertical Power Outlet Unit

Vertical power strip 32 A, 230V, 4 IEC C-13 and 4 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, two 16 A single pole magnetic breaker on-off switch with integral switch guard with a IEC 60309 - 2 pole + E, pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Dimensions: 38.5"H x 2.0"W x 2.0"D Breaker Doghouse add 1.44" (87.4mm) to overall depth (978mm x 51mm x 51mm)

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

8

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

38.50

Height (mm)

977.9

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

36.75

Tool-Less Button Spacing (mm)

933.5

No. of Rack Spaces

0

Surge Suppression

No

Application

Can either be utilized standalone for smaller installations or seamlessly feed information directly into the Physical Infrastructure Manager™ (PIM™) Software Platform for larger data centers.

Length (In.)

118.11

Length (mm)

3000

Part Features

Remote access to power consumption data, Integrates with Panduit® PIM™ Software, Alarm messaging capability and Integrated power monitoring and management

Standards

IEC 60950-1, EN 55022, EN 55024 and CE Marked

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333334

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3134

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products