The SmartZone™ G5 Basic PDU features (12) 5-20R outlets. It is a 20 amp, 120 V, single phase PDU with a NEMA 5-20P input plug and a 10 foot (3m) power cord. The PDU is black.
Note | NA Only |
Product Type | Basic PDU |
Mount Orientation | Horizontal |
Sub Brand | SmartZone™ |
Plug Type | NEMA 5-20P |
Input Voltage (V) | 120 |
Amperage (A) | 20 |
Number of Outlets | (12)5-20R |
Output Voltage (V) | 120 |
Phase | Single Phase |
Cable Length (ft.) | 10 |
Cable Length (m) | 3 |
Overall Depth (In.) | 2 |
Overall Depth (mm) | 50 |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 43 |
Overall Width (In.) | 17.5 |
Overall Width (mm) | 444 |
Power Rating (kW) | 1.9 |
Standards Met | UL Listed |
Rack PDU Type | Basic |
UPC | 61305626331 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0938 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Smartzone™ Basic Part Drawing : P12B19M_DC | English | |
Flyers | Smartzone G5 Flyer - PUFL03--SA-ENG | English | |
Product Bulletins | Smartzone™ G5 Basic PDU Pocket Guide North America & International | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Specification Sheets | Basic Power Distribution Units (PDUs) Specification Sheet PUSP26--WW-ENG | English | |
Installation Documents | SmartZone™ G5 PDU Installation Instructions IM054 Rev 05 | English | |
Selection Guides | SmartZone™ G5 PDU Pocket Guide North America and International D-PUCB27--SA-ENG | English |