ACB01

Security

SmartZone™ G5 Access Hub for Electronic Handle (cold & hot aisle selectable). The hub measures 3.74 x 1.46 x 1.14 inches (95 x 37 x 29 mm).

Specifications

Overall Width (In.)

2.36

Overall Width (mm)

59.9

Overall Height (In.)

3.76

Overall Height (mm)

95.5

CE Compliant

Yes

Color

Black

Monitoring

Security

Mount Orientation

Cable Tie

Note

SmartZone™ G5 Accessory

Output Voltage (V)

120

Overall Depth (In.)

1.14

Overall Depth (mm)

28.9

Plug Type

NEMA L5-20P

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(8)5-20R

Remote Outlet Switching

No

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631837

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone™ G5 Electronic Swinghandle

US English

Installation Documents

SmartZone G5 Rack Access Security Installation Guide

US English

Catalogs

Preferred parts for network infrastructure

US English

Part Drawings

G5 iPDU Sensor Part Drawing : ACB01_DC

US English

Flyers

Security and Environmental Monitoring Solutions With Panduit® SmartZone™ G5 iPDU Solution: PUFL07--SA-ENG

US English

Related Products