ACB02

Security

SmartZone™ G5 Access Hub Harness Cold Aisle for ACE02 & ACE03. The harness measures 9.8' (3m) in length.

Specifications

Overall Width (In.)

0.25

Overall Width (mm)

6.3

Overall Height (In.)

118

Overall Height (mm)

2997.2

CE Compliant

Yes

Color

Black

Cord Length (m)

3.0

Monitoring

Security

Mount Orientation

Cable Tie

Note

SmartZone™ G5 Accessory

Number of Rack Spaces

0

Output Voltage (V)

208

Overall Depth (In.)

0.25

Overall Depth (mm)

6.3

Plug Type

NEMA L21-30P

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(18)C13, (6)C19

Remote Outlet Switching

No

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631838

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Security and Environmental Monitoring Solutions With Panduit® SmartZone™ G5 iPDU Solution: PUFL07--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Specification Sheets

SmartZone™ G5 Electronic Swinghandle

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Part Drawings

G5 iPDU Sensor Part Drawing : ACB02_DC

US English

Related Products