ACB04

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Access Hub Harness Cold Aisle for ACE01. The harness measures 9.8' (3m) in length.

Specifications

CE Compliant

Yes

Cable Length

3

Color

Black

Depth (In.)

0.25

Depth (mm)

6.3

ETIM Number

EC002762

Height (In.)

118

Height (mm)

2997.2

Monitoring

Security

Mount Orientation

Cable Tie

No. of Rack Spaces

0

Note

SmartZone™ G5 Accessory

Output Voltage

208

Plug Type

Hubbell CS8365C

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(12)C13, (12)C19

Remote Outlet Switching

Yes

Surge Suppression

No

Width (In.)

0.25

Width (mm)

6.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631840

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone™ G5 Electronic Swinghandle

US English

Product Bulletins

SmartZone™ G5 Intelligent PDUs - PUCB10—SA

US English

Related Products