ACC01

Security

SmartZone™ G5 Dry Contact Input. Length of cable from RJ45 connector to Sensor 5.9' (1.8m). Length of cable from sensor to Dry Contact Switch 5.9' (1.8m). Sensors measures 1.23 x 0.70 x 0.40 inches (44 x 21 x 11 mm). Switch not included.

Specifications

Overall Width (In.)

1.2

Overall Width (mm)

30.4

Overall Height (In.)

0.7

Overall Height (mm)

17.7

CE Compliant

Yes

Color

Black

Cord Length (m)

3.6

Monitoring

Security

Mount Orientation

Cable Tie

Note

SmartZone™ G5 Accessory

Number of Rack Spaces

0

Output Voltage (V)

208

Overall Depth (In.)

0.4

Overall Depth (mm)

10.1

Plug Type

Hubbell CS8365C

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(12)C13, (12)C19

Remote Outlet Switching

No

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631842

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone™ G5 Dry Contact Cable

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Installation Documents

SmartZone G5 Dry Contact Cable Kit (ACC01) Installation Guide

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Part Drawings

G5 iPDU Sensor Part Drawing : ACC01_DC

US English

Related Products