ACE01

Security

SmartZone™ G5 Electronic Swinghandle without Card Reader. Measures 6.6 x 1.46 x 1.97 inches (168 x 37 x 50 mm).

Specifications

Overall Width (In.)

1.46

Overall Width (mm)

37

Overall Height (In.)

6.6

Overall Height (mm)

167.6

CE Compliant

Yes

Color

Black

Monitoring

Security

Mount Orientation

Direct to Cabinet

Note

SmartZone™ G5 Accessory

Number of Rack Spaces

0

Output Voltage (V)

208

Overall Depth (In.)

1.97

Overall Depth (mm)

50

Plug Type

IEC 60309 3P+E 9h 60A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(12)C13, (12)C19

Remote Outlet Switching

Yes

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631849

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1809

Std. Ctn. Qty.

1

Std. Ctn. Volume (cf)

0.1809

Resources

Installation Documents

SmartZone G5 ACE01 Installation Instructions

US English

Part Drawings

Electronic Swing Handle - No Card Reader

US English

Installation Documents

SmartZone G5 ACE01 Operating Instructions

US English

Flyers

Security and Environmental Monitoring Solutions With Panduit® SmartZone™ G5 iPDU Solution: PUFL07--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone™ G5 Electronic Swinghandle

US English

Related Products