ACE03

Security

SmartZone™ G5 Electronic Swinghandle with with High Frequency (13.56 MHz) Card Reader. Measures 8.4 x 1.46 x 1.97 inches (213 x 37 x 50 mm).

Specifications

Overall Width (In.)

1.5

Overall Width (mm)

37.1

Overall Height (In.)

8.4

Overall Height (mm)

213.4

Color

Black

Standards Met

CE Compliant

Keywords

Temperature, Humidity, 3T + H, Electronic Swinghandle, Prox Reader, Card Access, Liquid Sensor, Water Sensor, Communication Cable, Sensor hub, G5 iPDU, Generation 5, Intelligent PDU, iPDU, power distribution unit, POU, Power Outlet Unit, Vertical, Horizontal, 0U, 1U, 2U, 3U, Power Strip, SmartZone, SmartZone G5 iPDU

Monitoring

Security

Mount Orientation

Direct to Cabinet

Note

SmartZone™ G5 Accessory

Overall Depth (In.)

1.97

Overall Depth (mm)

50

Plug Type

IEC 60309 3P+E 9h 60A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(12)C13, (12)C19

Remote Outlet Switching

No

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Category

POWER DISTRIBUTION UNITS

Packaging Details

UPC

61305636794

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1809

Std. Ctn. Qty.

1

Std. Ctn. Volume (cf)

0.1809

Resources

Flyers

Security and Environmental Monitoring Solutions With Panduit® SmartZone™ G5 iPDU Solution: PUFL07--SA-ENG

US English

Installation Documents

SmartZone G5 Electronic Swinghandle With Card Reader Installation Guide

US English

Part Drawings

Electronic Swing Handle - 13.56Mhz Reader

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Installation Documents

ACE03 Electronic Swinghandle with RFID Card Reader Operating Instructions

US English

Specification Sheets

SmartZone™ G5 Electronic Swinghandle

US English

Related Products