ZECRDRKIT-01

Environmental Monitoring

SmartZone™ HID access control card reader connects directly to SmartZone GatewayEPA064 or EPA126 via a cable.Compatible with Corporate 1000 cards and Wiegand 26 bit cards. Supports RJ45 socket. Dimensions: 4.0" x 1.9" x 1" (102mm x 48mm x 26mm)

Specifications

Application

For indoor mounting

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498385620

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0458

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2292

Resources

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Related Products