VS-AVT-CABLE-02

Replacement Cable

AVT System Cable for use with VeriSafe AVT device. Cable length is 2 ft.

Specifications

Application

Connection of VeriSafe AVT device components

Overall Length (ft.)

2

Overall Length (m)

0.6

Length (ft.)

2.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625865

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1550

Resources

Part Drawings

AVT System Cable

US English

Data Sheets

VeriSafe AVT Knowledge Base

US English

Installation Documents

Absence of Voltage Tester Instruction Manual

US English

Product Bulletins

VeriSafeā„¢ Absence of Voltage Tester

US English

Related Products