Product Type | Replacement Cable |
Overall Length (ft.) | 16 |
Overall Length (m) | 4.8 |
Sub Brand | VeriSafe™ |
Application | Connection of VeriSafe AVT Device Components |
For Use With | VeriSafe AVT |
UPC | 61305636486 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0366 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3656 |
Product Bulletins | VeriSafe™ 1.0 Absence of Voltage Tester Product Bulletin SFCB13--SA-ENG | English | |
Part Drawings | AVT System Cable | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Technical References | VeriSafe™ Knowledge Base | English |