No Results Found

Access Control Kit for use with VeriSafe AVTs. Includes Electronic Latch, Mounting Hardware, and Mechanical Override. Requires 12-24Vdc Power (not included).

Specifications

Note NA
Battery Chemistry NA
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Operating Temperature (°C) -25
Minimum Operating Temperature (°F) -13
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Mount Method NA
Sub Brand VeriSafe™
Product Type VeriSafe
Standards Met NEMA/UL/CSA Rated Type 4 and 12
For Use With NA

Packaging Detail

UPC 61305676371
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1748
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language