BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Complete kit to retrofit equipment with VeriSafe Absence of Voltage Tester. Includes AVT device with 10ft. sensor leads, 8ft. system cable, VeriSafe Insulation Piercing Connection Kit 14-6 AWG power connectors, (12) cable ties, (6) cable ties mounts, (1) wire marker card.

Specifications

Product Type AVT Retrofit Kit
Sub Brand VeriSafe
Standards Met UL 486A-UL 486B, CSA C22.2 No 65-13, cULus listed, RoHS Complaint, UL 50E, CSA C22.2 NO. 94.2-15, IEC 60529, IEC 61508-1, IEC 61508-2, IEC 61508-3, UL 508, CSA C22.2 NO.14-13, CSA C22.2 NO.61010-1, CSA C22.2 NO.61010-2-030-12, IEC 61010-1, IEC 61010-2-030, UL-61010-1, UL 61010-2-030, UL 1436, EN/AS/NZS/CISPR 61326-1, EN/AS/NZS/CISPR 55011, FCC Part 15B, ICES-001, EN 55011, EN 61000-6-2, FCC Part 15 Subpart B
Overall Length (ft.) 10
Overall Length (m) 3
Application (1) Provides a fast, secure, and reliable way to terminate AVT sensor leads, (2) Ideal for new and retrofit applications, connections can be made without modifying existing conductor runs
For Use With VeriSafe Absence of Voltage Tester
Pricing Category 1 VSS
Pricing Category 2 VSS2

Packaging Detail

UPC 61305656692
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.6350
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings VS-AVT-RKP Series VeriSafe Retrofit Kits (with Insulation-Piercing Connectors) English
Data Sheets VeriSafe AVT Knowledge Base English
Technical References VeriSafe Absence Of Voltage Tester Installation Considerations English
Product Bulletins VeriSafe™ Absence of Voltage Tester English
Installation Documents Absence of Voltage Tester Instruction Manual English
Part Drawings VeriSafe Isolation Module CAD Drawing English
Installation Documents Vérificateur D’absence De Tensión Manuel D’instructions French
Installation Documents VeriSafe Insulation-Piercing Connection Kits English
Brochures VeriSafe AVT Sensor Lead Connection Options English
Part Drawings Verisafe Indicator Module CAD Drawing English
Specification Sheets VeriSafe™ Insulation Piercing Connector English
Installation Documents Trousses de connecteurs à perforation d’isolant VeriSafe French
Installation Documents Manual De Instrucciones Del Detector De Ausencia De Voltaje Spanish
Installation Documents Kits de conexión de perforación de aislamiento VeriSafe Spanish