BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

VeriSafe™ Absence of Voltage Tester for Class 1 Division 2 hazardous locations - 8ft. system cable, 10ft. sensor leads.

Specifications

Pricing Category 1 VSS
Pricing Category 2 VSS2
Product Type Absence of Voltage Tester
Sub Brand VeriSafe
Standards Met UL 50E; CSA C22.2 NO. 94.2-15; IEC 60529; IEC 61508-1; IEC 61508-2; IEC 61508-3; UL 508; CSA C22.2 NO.14-13; CSA C22.2 NO.61010-1; CSA C22.2 NO.61010-2-030-12; IEC 61010-1; IEC 61010-2-030; UL-61010-1; UL 61010-2-030; UL 1436; EN/AS/NZS/CISPR 61326-1, EN/AS/NZS/CISPR 55011, FCC Part 15B, ICES-001; EN 55011, EN 61000-6-2, FCC Part 15 Subpart B,UL508, UL50E, UL1436, ISA 12.12.01, CSA C22.2 NO. 213
Part Features NA

Packaging Detail

UPC 61305651734
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4236
Std. Ctn. Qty. 6
Std. Ctn. Volume (cf) 2.5418

Resources

Technical References VeriSafe Technical Notes English
Part Drawings Verisafe Haz-Loc Absence Of Voltage Tester English
Installation Documents Absence of Voltage Tester Instruction Manual English
Part Drawings Verisafe Haz-Loc Absence Of Voltage Tester English
Product Bulletins VeriSafe™ Absence of Voltage Tester English
Part Drawings Verisafe Indicator Module CAD Drawing English
Data Sheets VeriSafe AVT Knowledge Base English
Installation Documents Absence of Voltage Tester Instruction Manual English
Installation Documents Vérificateur d’absence de tension Manuel d’instructions French
Installation Documents Vérificateur D’absence De Tensión Manuel D’instructions French
Part Drawings VeriSafe Isolation Module CAD Drawing English