VS-AVT-C02-L10

Absence of Voltage Tester

VeriSafe Absence of Voltage Tester with 2 ft. cable, 10 ft. leads. Industrial 3.6V Lithium AA Battery included.

Specifications

Operating Temperature

0°C to 60°C (32°F to 140°F)

Part Features

Improved Safety & Risk Reduction, Increased Productivity, Simplified Process for Easier Compliance, Reliable Results, and Flexible Applications

Product Type

Absence of Voltage Tester

Standards

UL 50E; CSA C22.2 NO. 94.2-15; IEC 60529; IEC 61508-1; IEC 61508-2; IEC 61508-3; UL 508; CSA C22.2 NO.14-13; CSA C22.2 NO.61010-1; CSA C22.2 NO.61010-2-030-12; IEC 61010-1; IEC 61010-2-030; UL-61010-1; UL 61010-2-030; UL 1436; EN/AS/NZS/CISPR 61326-1, EN/AS/NZS/CISPR 55011, FCC Part 15B, ICES-001; EN 55011, EN 61000-6-2, FCC Part 15 Subpart B

Storage Temperature

-45°C to 85°C (-49°F to 185°F)

UL Listed

UL508, UL50E, UL1436

Voltage

Industrial 3.6V Lithium AA Included

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625680

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4236

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

2.5418

Resources

Installation Documents

Absence of Voltage Tester Instruction Manual: B21052

US English

Part Drawings

Verisafe Absence Of Voltage Tester

US English

Part Drawings

VeriSafe Indicator Module CAD drawing

US English

Part Drawings

VeriSafe Isolation Module CAD Drawing

US English

Product Bulletins

VeriSafe™ Absence of Voltage Tester

US English

Data Sheets

VeriSafe AVT Knowledge Base

US English

Related Products