obsolete

PSL-GHSBINDF1

Safety Data Sheet (SDS) 1.50" (38.1) binder in French.

Specifications

Material

Polyethylene

Color

Red/Yellow

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498377523

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1319

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

1.5833

Resources

Flyers

GHS Safety Solutions Flyer SFFL01--WW-ENG

US English

Related Products