obsolete

PSL-GHSPOSTS

Globally Harmonized System (GHS) training aid poster in Spanish, 18.00" H x 24.00" W (457.2mm H x 609.6mm W).

Specifications

Height (In.)

24.00

Height (mm)

609.6

Width (In.)

18.00

Width (mm)

457.2

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498377518

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

GHS Safety Solutions Flyer SFFL01--WW-ENG

US English

Related Products