obsolete

PSL-GHSWALLETS

Globally Harmonized System (GHS) training aid wallet card, 3.75" H x 2.13" W (95.3mm H x 54.1mm W) in Spanish.

Specifications

Height (In.)

2.13

Height (mm)

53.8

Width (In.)

3.75

Width (mm)

95.3

No. Guides and Cards Included

25

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498377549

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0127

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0509

Resources

Flyers

GHS Safety Solutions Flyer SFFL01--WW-ENG

US English

Related Products