Color | Red |
Material | Polypropylene |
Overall Width (In.) | 7.75 |
Overall Width (mm) | 196.8 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Height (In.) | 7.75 |
Overall Height (mm) | 196.8 |
Standards Met | Comply with OSHA 1910.147 |
Product Type | Lock Box |
Compatible Number of Locks | 17 |
Part Features | Slots in lid to insert and store keys of locked-out devices |
UPC | 61305610788 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1390 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |