Gate valve lockout, accommodates 2.50" – 6.50" diameter handle, yellow.
Color | Yellow |
Material | Polypropylene |
Overall Length (In.) | 2 |
Overall Length (mm) | 50.8 |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Application | Gate valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily |
UPC | 07498334232 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0859 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8587 |
Part Drawings | Gate Valve Lockouts SFPSL-V2A--ENG | English | |
Installation Documents | Assembly Instructions for Gate Valve Lock-Out | English |