Lockout Tagout, Wheel Cover, 'DANGER DO NOT OPERATE OR MOVE' (legend), 24".
Note | Sold in US and Canada only |
Product Type | Steering Wheel Cover |
Color | Red/Black/White |
Material | Vinyl |
Overall Length (In.) | 24 |
Overall Length (mm) | 609.6 |
Application | Warn against driving a vehicle that is disabled or being serviced |
Legend | DANGER DO NOT OPERATE OR MOVE VEHICLE - THIS COVER MAY ONLY BE REMOVED BY AUTHORIZED PERSONNEL |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18.4 |
Part Features | Size: 24", Screen-printed ANSI-style DANGER header and warning message, Flexible, reinforced vinyl cover fits over standard steering wheels, Upper half has a stitched pocket to slip over the steering wheel, Bottom has a 3/8" hole with metal grommet to accommodate a 1-1/2" hasp or padlock (sold separately) to prevent removal |
UPC | 61305605953 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0833 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |