The PSL-CL480 240 - 480 Volt AC Cord Lockout Device is designed to lock out individual corded plugs in a wide range of sizes that can be locked out to prevent energization. Easy to use- insert plugs, close cover, and secure with padlock and tag (sold separately). Constructed of rugged polypropylene providing strength, durability, and added security. 3.25" x 7" (82.5 mm x 177.8 mm). Color Red. 1 per package.
Note | 240 - 480 Volt AC Cord Lockout Device |
Product Type | Cord Lockout Device |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.8 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.5 |
Application | Insert plugs, close cover, and secure with padlock and tag |
Part Features | Easy to use |
UPC | 07498324151 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0860 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8599 |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | 240-480 Volt AC Cord Lockout Device, Red Part Drawing C10635 | English | |
Catalogs | PLS-C110, PSL-CL480 Plug Lockout Devices Catalog | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |