Note | Use with international 220-240 Volt AC industrial plugs |
Product Type | Plug Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 2.55 |
Overall Length (mm) | 64.9 |
Overall Width (In.) | 1.54 |
Overall Width (mm) | 39.2 |
Environment | Indoor/Outdoor |
Application | Individual plugs in a wide range of sizes can be locked out to prevent energization |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498375827 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |