Note | Gate valve lockout, accommodates 10.00" – 13.00" diameter handles. |
Product Type | Valve Lockout |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 3 |
Overall Length (mm) | 76 |
Overall Width (In.) | 14.5 |
Overall Width (mm) | 368 |
For Use With | Gate Valves |
Application | Gate valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily |
UPC | 07498324203 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1824 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Gate Valve Lockouts SFPSL-V2A--ENG | English | |
Installation Documents | Assembly Instructions for Gate Valve Lock-Out | English |