Material | Steel/Zinc |
Product Type | Hasp |
Jaw Diameter (In.) | 1 |
Jaw Diameter (mm) | 25.4 |
Number of Locks | 5 |
Overall Length (In.) | 0.4 |
Overall Length (mm) | 10.2 |
Overall Width (In.) | 2.3 |
Overall Width (mm) | 58.4 |
UPC | 07498335027 |
Std. Pkg. Qty. | 12 |
Std. Pkg. Volume (cf) | 0.0735 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - PDF - C10891_00A- PSL-HD1 CUSTOM | English |