PSL-HD2.4

Hasps

Heavy duty hasp with 1.00" x 2.40" (25.4mm x 60.0mm) clearance.

Specifications

Height (mm)

124.46

Material

Zinc Plated Steel

Max. No. Locks

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

12.0000

Packaging Details

UPC

07498378679

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.0676

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PSL-8 Product Page

US English

Part Drawings

PSL-HD2.4 Part Drawing

US English

Related Products