200.00' (61.0m) vinyl coated galvanized steel cable on roll without loophole (cable only).
Note | Vinyl coated galvanized steel cable for lockout tagout |
Color | Red |
Finish/Coating | Vinyl |
Material | Galvanized Steel |
Product Type | Hasp |
Overall Length (In.) | 200 |
Overall Length (mm) | 60960 |
UPC | 07498371534 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1742 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Multi-Purpose LockOut Hasp and Cables | English |