MRO Lockout Kit: (1) Screwdriver (1) PSL-BX carrying case - 6.5" x 5.0" x 14.5" (165mm x 127mm x 368mm) (3) PSL-8 red non-conductive padlocks (1) PSL-MLD multiple lockout device (2) PSL-WS wall switch lockouts (2) PSL-CBNT "No Tool" circuit breaker lockout device (2) PSL-P plug lockouts (1) PSL-V6A gate valve lockout - 6.5" (165mm) (1) PSL-V2A gate valve lockout - 2.5" (64mm) (1) PSL-BV2 ball valve lockout - 3.0" (76mm) (1) PSL-CL110 110V plug lockout (10) PVT-44 "DO NOT OPERATE" maintenance tags in French
Color | Red |
Includes | (1) Screwdriver, (1) PSL-BX carrying case - 6.5" x 5.0" x 14.5" (165mm x 127mm x 368mm), (3) PSL-8 red non-conductive padlocks, (1) PSL-MLD multiple lockout device, (2) PSL-WS wall switch lockouts, (2) PSL-CBNT "No Tool" circuit breaker lockout device, (2) PSL-P plug lockouts, (1) PSL-V6A gate valve lockout - 6.5" (165mm), (1) PSL-V2A gate valve lockout - 2.5" (64mm), (1) PSL-BV2 ball valve lockout - 3.0" (76mm), (1) PSL-CL110 110V plug lockout, (10) PVT-44 "DO NOT OPERATE" maintenance tags in French |
Product Type | Lockout Kit |
UPC | 07498340634 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7051 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - PDF - C10911 (PSL-KT-MROA-F) | English |