Power and Panel Distribution Lockout Kit: (1) Screwdriver (1) PSL-STATION metal wall mount cabinet (2) PSL-8 red non-conductive padlocks (1) PSL-MLD multiple lockout device (2) PSL-CBNT "No Tool" circuit breaker lockout device (2) PSL-CBILNT circuit breaker device for Square D I-LINE^/Federal Pacific (FPE) circuit breakers (2) PSL-CBL large handle circuit breaker lockout devices (1) PSL-P plug lockout (25) PVT-23-Q "DO NOT OPERATE ELECTRICIANS AT WORK" tags in French
Color | Red |
Includes | (1) Screwdriver, (1) PSL-STATION metal wall mount cabinet, (2) PSL-8 red non-conductive padlocks, (1) PSL-MLD multiple lockout device, (2) PSL-CBNT "No Tool" circuit breaker lockout device, (2) PSL-CBILNT circuit breaker device for Square D I-LINE^/Federal Pacific (FPE) circuit breakers, (2) PSL-CBL large handle circuit breaker lockout devices, (1) PSL-P plug lockout, (25) PVT-23-Q "DO NOT OPERATE ELECTRICIANS AT WORK" tags in French |
Product Type | Lockout Kit |
UPC | 07498340635 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6937 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - PDF - C10912 (PSL-KT-PWR-F) | English |