PSL-1029

Padlock Labels

Lockout Tagout, Padlock Labels, 'DANGER EQUIPMENT LOCKED OUT' (legend), Package of 50.

Specifications

Color

Red/Black/White

Material

Adhesive Vinyl

Overall Width (mm)

228.6

Overall Height (mm)

22.225

Application

Instantly identify the padlock.

Dimensions (In.)

7/8" X 9"

Environment

2 years

Legend

DANGER EQUIPMENT LOCKED OUT - THIS LOCK BELONGS TO...

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Maximum Overall Height (mm)

22.225

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Part Features

7/8"H x 9"W self-adhesive vinyl label has peel-off liner, Write on the surface with pen or pencil—name, date, and any other identification necessary, Half of label has printed and writable area, and the other half is clear to wrap and protect written area, Pack of 50

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605966

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1139

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products