Package of 20 replacement labels for PSL-8 padlocks.
Color | Red/Black/White |
For Use With | PSL-8 Padlock |
Language | English |
Material | Vinyl |
Finish/Coating | Adhesive-Coated |
Product Type | Padlock Label |
Number of Labels | 20 |
Overall Height (In.) | 1.13 |
Overall Height (mm) | 28.7 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498328376 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.0744 |