obsolete

PSL-PL1BLKY-R

Label for PSL-6 Padlock

Black label (Legend in Russian)

Specifications

Material

Vinyl Adhesive

Color

Black

Height (In.)

0.75

Height (mm)

19.0

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

White/Black

Legend

Warning Do Not Remove This Lock. This Lock Belongs To (Legend in Russian)

Overall Size W x H (In.)

10.00 x 0.75

Type

Label for PSL-6 Padlock

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498341866

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0292

Std. Ctn. Qty.

150

Std. Ctn. Volume (cf)

0.1755

Related Products