PSL-PL1YELY

Label for PSL-6 Padlock

Yellow label

Specifications

Note

PSL-PL1YELY replaces PSL-PL1YEL

Material

Vinyl Adhesive

Color

Yellow

Height (In.)

0.75

Height (mm)

19.1

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Black/Yellow

Legend

Warning Do Not Remove This Lock. This Lock Belongs To

Overall Size W x H (In.)

10.00 x 0.75

Type

Label for PSL-6 Padlock

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498357755

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0292

Std. Ctn. Qty.

150

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Value Line Padlock Part Drawing

US English

Catalog Cut Sheets

PSL-PL1BLKY Product Page

US English

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Related Products