Brass body padlock, .44" shackle, brass
Arm Material | Steel |
Body Material | Brass |
Color | Brass |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 0.93 |
Body Height (mm) | 23.6 |
Body Thickness (In.) | 0.39 |
Body Thickness (mm) | 9.9 |
Body Width (In.) | 0.94 |
Body Width (mm) | 23.87 |
Shackle Diameter (In.) | 0.17 |
Shackle Diameter (mm) | 4.3 |
Shackle Height (In.) | 0.44 |
Shackle Height (mm) | 11.2 |
Shackle Width (In.) | 0.47 |
Shackle Width (mm) | 11.9 |
UPC | 61305639403 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-16 Series Padlocks | English |