obsolete

PSL-5RED

Safety Lockout Padlock

Value Line Padlock, 0.75" Shackle, Red Label, Vinyl

Specifications

Color

Red

Arm Material

Other

Base Material

Other

Lock Body Width (mm)

43.7

Shackle Diameter (mm)

6.8

Shackle Height (mm)

19.00

Shackle Width (mm)

18.5

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

6

Packaging Details

UPC

07498335031

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0676

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Related Products