PSL-6

Safety Lockout Padlock

Laminated steel body padlock, .75" shackle, red bumper.

Specifications

Color

Red

Arm Material

Steel

Shackle Height (In.)

0.76

Shackle Height (mm)

19.3

Shackle Diameter (In.)

0.27

Shackle Diameter (mm)

6.8

Shackle Width (In.)

0.73

Shackle Width (mm)

18.5

Body Width (In.)

1.72

Body Width (mm)

43.7

Body Height (In.)

1.38

Body Height (mm)

35.1

Material

Steel

Base Material

Steel

Part Features

High Security

Shackle Type

Short

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498336247

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0113

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

0.0676

Resources

Catalogs

Safety Solutions Catalog SA-IDCB33

US English

Catalog Cut Sheets

PSL-8 Product Page

US English

Part Drawings

Laminated Steel Padlocks - PSL-6

US English

Product Bulletins

Safety Padlocks and Kits: SFCB05--WW

US English

Related Products