C100X050CBD

Label

Dot matrix component label, 1.00" W x 0.50" H, adhesive vinyl cloth, white, 5000 pc. package quantity.

Specifications

Material

Vinyl Cloth

Color

White

Width (In.)

1.00

Height (In.)

0.50

Width (mm)

25.4

Height (mm)

12.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498350713

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0488

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

0.1954

Resources

Part Drawings

US English

Technical References

US English

Related Products