obsolete

C150X075YJD

Label

Dot matrix component label, 1.50" W x 0.75" H, polyester, white, 5000 pc. package quantity.

Specifications

Color

White

Width (In.)

1.50

Width (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498350715

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0709

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.1418

Resources

Part Drawings

US English

Technical References

US English

Related Products