The C170X090APT Thermal Transfer Raised Panel Component Label provides crisp, clear, and durable text. This label features a printable surface with a high-tack adhesive for strong holding power. Use with Panduit thermal transfer resin ribbons. Compatible with Panduit Easy-Mark Plus Labeling Software. GMH3-W material. 1.70" W x 0.90" H, raised panel, white, 3 labels/row, 500 pc. package quantity.
Note | For use with TDP printers |
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Thermal Transfer |
Standards Met | Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.9 |
Overall Width (In.) | 1.7 |
Overall Width (mm) | 43.2 |
Print-On Area Height (In.) | 0.9 |
Print-On Area Height (mm) | 22.9 |
Label Application | Raised Panel Labeling |
UPC | 07498395198 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0673 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 0.2690 |
Part Drawings | Raised Panel Component Labels C170x090A*T Part Drawing C11025 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Panduit Raised Panel Labe Technical Data Sheet GMH3-W | English |