Raised panel component over-laminate (non-printable) label, 2.00" W x 1.00" H, raised panel, clear, 1 label/roll, 500 pc. package quantity.
Product Type | Raised Panel Component Over-Laminate Label |
Color | Clear |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Hole Diameter (In.) | 0 |
Hole Diameter (mm) | 0 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Print-On Area Height (In.) | 0 |
Print-On Area Height (mm) | 0 |
UPC | 07498319846 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3234 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10762 | English |