Laser/ink jet network label, 2.25" W x 4.5" H, general identifier, adhesive polyolefin, white, 3 labels/row, 6 labels/sheet, 150 labels per package.
Product Type | Component Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Number of Labels | 150 |
Number of Labels per Sheet | 6 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
UPC | 07498352121 |
Std. Pkg. Qty. | 150 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 750 |
Std. Ctn. Volume (cf) | 0.7427 |
Part Drawings | Part Drawing - PDF - C10456 | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |