C235AW-30-ES

Label

Pre-printed raised panel Emergency Stop label, Black on Red, 60mm diameter x 30.5mm hole.

Specifications

Color

White/Red

Hole Diameter (mm)

30

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498332068

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0304

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1215

Resources

Technical References

Panduit Raised Panel Label

US English

Part Drawings

C235A*-30-ES Thermal Transfer Raised Panel Labels

US English

Technical References

Technical Data Sheet GMH3-A

US English

Related Products