Thermal transfer component label, 3.00" W x 0.38" H, tedlar, white, 5000 pc. package quantity..
Note | For use with TDP printers |
Product Type | Component Label |
Color | White |
Material | PVF |
Printer Type | Thermal Transfer |
Number of Labels | 5 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.6 |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Label Application | General Component Labeling |
UPC | 07498308822 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.3338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Thermal Transfer Component Labels Part Drawing - PDF | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Thermal Transfer Printable Polyvinyl Fluoride Film | English |