Laser/ink jet component label, 3.00" W x 2.00" H, adhesive polyester, white, 1000 pc. package quantity.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Sub Brand | Pan-Code® |
Number of Labels | 500 |
Number of Labels per Sheet | 8 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
UPC | 07498337839 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1483 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7416 |
Part Drawings | C300X200YJJ Laser/Inkjet Component Label Part Drawing C11092 | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Printable Polyester Technical Data Sheet | English |