Raised panel component over-laminate (non-printable) label, 3.50" W x 3.00" H, raised panel, clear, 1 label/roll, 500 pc. package quantity.
Product Type | Overlaminate Label |
Color | Clear |
Material | Polyester |
Printer Type | Non-Printable |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Hole Diameter (In.) | 0 |
Hole Diameter (mm) | 0 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Print-On Area Height (In.) | 0 |
Print-On Area Height (mm) | 0 |
Label Application | Raised Panel Labeling |
Label Property | Washdown Resistant |
UPC | 07498342834 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1100 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |