C379X030YQT-P

Label

Thermal transfer component label, 3.79" W x 0.30" H, 1,2,3,4,5 or 6-port, perforated super-tack polyester, TIA blue, 1 labels/row, 2500 pc. package quantity.

Specifications

Material

Super-Tack Polyester

Color

Blue

Overall Width (In.)

3.79

Overall Width (mm)

96.3

Overall Height (In.)

0.3

Overall Height (mm)

7.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498367444

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.1064

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.4255

Resources

Part Drawings

Super-Tack Thermal Transfer Component Labels

US English

Catalog Cut Sheets

C061X030YPT Product Page

US English

Technical References

Super-Tack Polyester Technical Data Sheet

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products